IESNA:LM-63-2002
[TEST]P1389698
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-835-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25882.2
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
168.0 217.0 455.1 1225.2 2373.3 3255.4 3829.5 4417.6 5159.6 6020.8 6916.9 8121.0 9388.2 10571.3 11733.5 12783.6 13504.7 13756.7 
13693.7 13182.7 12538.6 11621.5 10753.3 10949.4 11852.5 12909.6 13497.7 13567.7 13434.7 13266.7 12139.5 10445.3 6839.9 665.1 
182.0 91.0 63.0 0.0 
168.0 217.0 483.1 1211.2 2303.3 3262.4 3857.5 4389.6 5124.6 5957.7 6930.9 8051.0 9311.2 10606.3 11761.5 12797.6 13476.7 13728.7 
13651.7 13203.7 12517.6 11614.5 10823.4 10942.4 11859.5 12846.6 13490.7 13595.7 13448.7 13252.7 12230.5 10494.3 7140.9 
784.1 182.0 91.0 70.0 0.0 
168.0 217.0 441.1 1176.1 2184.3 3192.4 3759.5 4326.5 5040.6 5915.7 6867.9 8002.0 9143.1 10312.3 11292.4 12195.5 12930.6 13329.7 
13399.7 13105.6 12601.6 12076.5 11607.5 11439.4 11964.5 12937.6 13672.7 13987.8 13959.7 13840.7 13091.6 11537.4 8975.1 
1827.2 196.0 112.0 84.0 0.0 
168.0 210.0 392.0 1029.1 2009.3 2912.4 3703.5 4291.5 4921.6 5831.7 6769.8 7848.0 9010.1 10081.3 11005.4 11719.5 12349.5 12944.6 
13392.7 13504.7 13350.7 13126.6 12993.6 13007.6 13252.7 13938.7 14708.8 15268.9 15408.9 15394.9 14834.9 13595.7 11040.4 
4095.5 217.0 140.0 112.0 0.0 
168.0 203.0 343.0 777.1 1631.2 2569.3 3416.4 4130.5 4767.6 5537.7 6510.8 7553.9 8639.1 9724.2 10774.4 11551.4 12153.5 12622.6 
13056.6 13350.7 13623.7 13686.7 13742.7 13854.7 14099.8 14554.8 15198.9 15745.0 15920.0 15983.0 15520.9 13756.7 11089.4 
7182.9 322.0 182.0 140.0 0.0 
168.0 203.0 308.0 658.1 1400.2 2303.3 3213.4 3983.5 4613.6 5362.7 6223.8 7315.9 8436.1 9542.2 10599.3 11453.4 12013.5 12426.6 
12741.6 13014.6 13259.7 13483.7 13686.7 13924.7 14260.8 14687.8 15303.9 15857.0 16039.0 16025.0 15205.9 13378.7 11411.4 
8037.0 959.1 203.0 161.0 0.0 
168.0 196.0 294.0 553.1 1176.1 1995.3 2891.4 3738.5 4438.6 5159.6 5964.7 7021.9 8051.0 9087.1 10172.3 11040.4 11733.5 12090.5 
12321.5 12580.6 12853.6 13119.6 13434.7 13791.7 14120.8 14596.8 15191.9 15752.0 15892.0 15696.0 14568.8 12979.6 11425.4 
8191.0 1897.2 238.0 182.0 0.0 
168.0 196.0 245.0 392.0 700.1 1330.2 2079.3 2842.4 3738.5 4536.6 5292.7 6041.8 6923.9 7890.0 8877.1 9892.2 10774.4 11369.4 11789.5 
12118.5 12440.6 12720.6 13021.6 13294.7 13560.7 13840.7 14323.8 14764.9 14701.8 14449.8 13448.7 12349.5 10529.3 8079.0 
4809.6 336.0 245.0 0.0 
168.0 189.0 210.0 266.0 392.0 623.1 1064.1 1645.2 2303.3 3059.4 3850.5 4676.6 5495.7 6279.8 7084.9 7918.0 8835.1 9633.2 10438.3 
11103.4 11670.5 12153.5 12615.6 13014.6 13357.7 13658.7 13777.7 13672.7 13413.7 13119.6 12237.5 11124.4 9122.1 6825.9 4403.6 
1302.2 301.0 0.0 
168.0 182.0 189.0 210.0 238.0 294.0 385.0 525.1 735.1 1078.1 1526.2 2044.3 2625.3 3199.4 3906.5 4599.6 5390.7 6258.8 7175.9 8170.0 9178.2 
10095.3 10886.4 11523.4 12111.5 12552.6 12811.6 12811.6 12489.6 12146.5 10368.3 7112.9 3640.5 1729.2 889.1 308.0 294.0 0.0 
168.0 175.0 175.0 175.0 182.0 182.0 189.0 203.0 224.0 252.0 287.0 336.0 385.0 448.1 532.1 644.1 777.1 945.1 1176.1 1491.2 1925.2 2513.3 3381.4 
4438.6 5838.7 7273.9 8303.0 8471.1 7750.0 6895.9 4956.6 3416.4 2254.3 1218.2 420.1 77.0 21.0 0.0 
168.0 168.0 168.0 168.0 161.0 161.0 161.0 154.0 161.0 161.0 168.0 175.0 182.0 189.0 189.0 196.0 203.0 217.0 231.0 259.0 308.0 364.0 483.1 693.1 1078.1 
1764.2 2723.3 3374.4 3010.4 2527.3 1309.2 637.1 280.0 98.0 49.0 28.0 14.0 0.0 
168.0 168.0 161.0 154.0 147.0 140.0 133.0 133.0 126.0 126.0 126.0 126.0 119.0 119.0 112.0 105.0 98.0 84.0 84.0 77.0 77.0 77.0 77.0 70.0 63.0 70.0 
77.0 84.0 84.0 70.0 42.0 35.0 21.0 21.0 14.0 14.0 14.0 0.0 
168.0 161.0 147.0 133.0 126.0 112.0 105.0 98.0 91.0 84.0 77.0 70.0 56.0 49.0 42.0 28.0 21.0 21.0 14.0 14.0 14.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 7.0 0.0 7.0 7.0 
7.0 7.0 14.0 14.0 0.0 
168.0 147.0 133.0 119.0 112.0 98.0 91.0 77.0 63.0 56.0 42.0 35.0 28.0 21.0 14.0 7.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 
7.0 14.0 0.0 
168.0 147.0 126.0 112.0 98.0 84.0 70.0 56.0 35.0 28.0 21.0 14.0 14.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 
14.0 0.0 
168.0 140.0 119.0 98.0 84.0 70.0 49.0 35.0 21.0 14.0 14.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 
7.0 0.0 
168.0 133.0 112.0 98.0 77.0 56.0 42.0 28.0 14.0 14.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 7.0 
0.0 
168.0 133.0 112.0 91.0 77.0 49.0 35.0 21.0 14.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.0 7.0 7.0 
0.0 
168.0 140.0 112.0 91.0 77.0 49.0 35.0 21.0 14.0 7.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
168.0 140.0 112.0 91.0 77.0 49.0 35.0 28.0 21.0 14.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
168.0 140.0 112.0 91.0 77.0 56.0 42.0 28.0 21.0 14.0 7.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
